Rotâmetros
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FL-1,2,3,4,5,6,7,8GP FL-1,2,3,4,5,6,7,8GP Multi-tube Variable Area Flow Meters/Gas Proportioning Variable ...
https://br.omega.com/subsection/medidores-area-variavel.html - 119K - 5/20/2024
Laboratory Grade Benchtop Wind-Tunnel with Instrumentation
Precise Motor Control for Adjusting Flow Rates NIST Calibration Supplied with Each Wind ... sensor, PSS-D15B power supply, three DP25-E panel meters, and one DP41B-S panel meter. ...
https://br.omega.com/pptst/WT4401.html - 88K - 5/20/2024
Rugged Wireless Process Transmitters - Não pode ser vendido...
with standard voltage or current outputs, flow (pulsed frequency) as well as pH. ... This free software allows you to use your PC as a multi-channel meter, recorder or data ...
https://br.omega.com/pptst/UWXL.html - 84K - 5/20/2024
Proximity Switches for Use With Fl-500 Series Flowmeters
Switch Point Setting Adjustment to Desired Flow Rate Indication Set High and Low Limits ... Produtos Relacionados: FL-500 FL-500 VER MODELOS E PREÇOS → In-line Flow Meters for Use ...
https://br.omega.com/pptst/FL500R.html - 86K - 5/20/2024
Process Meter Strain Meter
Compact Temperature, Process and Strain Meters DPI8C and DPIS8C Process Meter Strain ... or to display three different measurements such as Temperature, Pressure, and Flow. ...
https://br.omega.com/pptst/DPI8C.html - 97K - 5/20/2024
Medidores de Velocidade de Vento
Acione nossa Central de Relacionamento caso precise de qualquer apoio. HHC260-Series HHC260-Series Rugged Handheld Environmental Meters Air Flow and Humidity Measurement VER ...
https://br.omega.com/subsection/medidores-velocidade-vento.html - 76K - 5/20/2024
Medidores de Vazão tipo Turbina com Display Digital Local
Descrição FTB790 Series Intrinsically Safe Turbine Meters with microprocessor-based ... Cumulative total, batch total, and rate of flow are standard. A single-point field ...
https://br.omega.com/pptst/FTB790.html - 87K - 5/20/2024
Medidores Tipo Turbina
» BV1000-2000-3000-Series BV1000-2000-3000-Series NSF/ANSI Certified Turbine Flow Meters VER MODELOS E PREÇOS » BV2000-BR-Series BV2000-BR-Series Low Cost Brass Body ...
https://br.omega.com/subsection/medidores-turbina.html - 121K - 5/20/2024
pH Buffers and Indicator Papers - Discontinued
Please see the PHA-4 Series as a possible alternative or contact our Flow Engineering ... Indicator Paper (1/2" tape) The dispenser contains one 15 meters (50 ft) roll of pH paper ...
https://br.omega.com/pptst/PHA90_80_79_100.html - 83K - 5/20/2024
Sensores de Vazão
FTB4605 FTB4607 FTB4605 FTB4607 Economical Long-life Pulse Output Water Meters VER MODELOS E PREÇOS » FP-5060 Series FP-5060 Series Micro-flow Sensors for Low Flow Applications ...
https://br.omega.com/subsection/sensores-vazao.html - 75K - 5/20/2024
Aproveite descontos exclusivos e adquira equipamentos para medição...
CL-200 Series CL-200 Series Digital Dry Block Heaters VER MODELOS E PREÇOS » FDT100 Series FDT100 Series ULTRASONIC FLOW METER VER MODELOS E PREÇOS » FL-5000 FL-5000 Glass Tube ...
https://br.omega.com/subsection/promocao.html - 113K - 5/20/2024
Rotâmetros Multitubo
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FL-1,2,3,4,5,6,7,8GP FL-1,2,3,4,5,6,7,8GP Multi-tube Variable Area Flow Meters/Gas Proportioning Variable ...
https://br.omega.com/subsection/medidores-area-variavel-multitubo.html - 56K - 5/20/2024
Rotâmetros de Laboratório
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FL-1,2,3,4,5,6,7,8GP FL-1,2,3,4,5,6,7,8GP Multi-tube Variable Area Flow Meters/Gas Proportioning Variable ...
https://br.omega.com/subsection/medidores-area-variavel-laboratorio.html - 67K - 5/20/2024
Chaves de Fluxo Mecânicas
FSW-25 FSW-25 Trim to Size Paddle Type Liquid Flow Switch VER MODELOS E PREÇOS » FLSW3400-A and FLSW3500-A Series FLSW3400-A and FLSW3500-A Series Variable Area Flow Meter with ...
https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 91K - 5/20/2024
Medidores de Vazão para Vortex industrial
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FV-200 Series FV-200 Series Plastic Vortex Flow Meter for Corrosive Liquids VER MODELOS E PREÇOS » FV100 ...
https://br.omega.com/subsection/medidores-fluxo-vortex-industrial.html - 61K - 5/20/2024
Medidores de Velocidade de Vento, Intensidade Luminosa e Intensidade...
MODELOS E PREÇOS » HHC260-Series HHC260-Series Rugged Handheld Environmental Meters Air Flow and Humidity Measurement VER MODELOS E PREÇOS » Hard and Soft-Sided, Leather and ...
https://br.omega.com/subsection/velocidade-vento-intensidade-luminosa-sonora.html - 77K - 5/20/2024
Fontes de alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ...
https://br.omega.com/subsection/fontes-alimentacao-rotor.html - 75K - 5/20/2024
Fontes de Alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ...
https://br.omega.com/subsection/fontes-alimentacao-temperatura.html - 87K - 5/20/2024
Medidor de Vazão Ultrassônico por Tempo de Trânsito
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FDT-25W FDT-25W Wall Mount Ultrasonic Flow Meter VER MODELOS E PREÇOS » UFM-DQG-Series UFM-DQG-Series Clamp ...
https://br.omega.com/subsection/medidores-vazao-ultrassonicos-tempo-transito.html - 78K - 5/20/2024
Fontes de alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ...
https://br.omega.com/subsection/fontes-alimentacao-pressao.html - 81K - 5/20/2024